Unilok Union Elbow, 3/8 Tube Fitting x 3/8 Tube Fitting, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Unilok

Shape

N/A Elbow

End Connections

N/A TF x Tube Fitting

Production Category

N/A 3

End Connection Type

N/A Unilok Tube End

Dimensions

A

N/A 1.20 in

Bx

N/A 0.91 in

C

N/A 0.76 in

D

N/A 0.66 in

E

N/A 0.28 in

G

N/A 11/16 in

H

N/A 5/8 in

T

N/A 3/8 in