Unilok Reducing Union, 3/16 Tube Fitting x 1/16 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/16 in

Brand Series

N/A Unilok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Unilok Tube Stub

Dimensions

A

N/A 1.27 in

C

N/A 0.63 in

D

N/A 0.54 in

E

N/A 0.05 in

G

N/A 1/2 in

H

N/A 7/16 in

T

N/A 3/16 in

B

N/A 0.86 in

Cx

N/A 0.43 in

Dx

N/A 0.34 in

Gx

N/A 5/16 in

Tx

N/A 1/16 in