Unilok Bulkhead Bulkhead Union, 5/16 Tube Fitting x 5/16 Tube Fitting, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 5/16 in

Brand Series

N/A Unilok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End

Dimensions

A

N/A 2.39 in

Bx

N/A 1.12 in

C

N/A 0.73 in

D

N/A 0.64 in

G

N/A 5/8 in

H

N/A 11/16 in

T

N/A 5/16 in

Ax

N/A 1.41 in

B

N/A 1.81 in

Maximum Panel Thickness

N/A 0.44 in

Panel Hole Drill Size

N/A 33/64 in