Unilok Bulkhead Bulkhead Reducing Union, 1/2 Tube Fitting x 3/8 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Unilok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Unilok Tube End by Tube Stub

Dimensions

A

N/A 2.68 in

Bx

N/A 1.25 in

D

N/A 0.90 in

E

N/A 0.19 in

G

N/A 7/8 in

H

N/A 15/16 in

T

N/A 1/2 in

Ax

N/A 1.65 in

B

N/A 1.99 in

Cx

N/A 0.75 in

Dx

N/A 0.66 in

Gx

N/A 11/16 in

Hx

N/A 15/16 in

Maximum Panel Thickness

N/A 0.50 in

Panel Hole Drill Size

N/A 49/64 in

Tx

N/A 3/8 in