Griplok Tube Fittings, , Union Tee, 1/2 Tube Fitting x 1/2 Tube Fitting x 1/2 Tube Fitting, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/2 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 1/2 in

Brand Series

N/A Griplok

Shape

N/A Tee

End Connections

N/A TF x TF x TF

Production Category

N/A 3

End Connection Type

N/A Griplok Tube End

Dimensions

A

N/A 2.91 in

Bx

N/A 1.02 in

C

N/A 0.93 in

D

N/A 0.97 in

E

N/A 0.41 in

G

N/A 7/8 in

H

N/A 13/16 in

T

N/A 1/2 in

Ax

N/A 1.42 in

B

N/A 2.04 in

Tube OD

N/A 1/2 in