Griplok Tube Fittings, , Union Tee, 1/16 Tube Fitting x 1/16 Tube Fitting x 1/16 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/16 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/16 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 1/16 in

Brand Series

N/A Griplok

Shape

N/A Tee

End Connections

N/A TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Griplok Tube End

Dimensions

A

N/A 1.46 in

Bx

N/A 0.55 in

C

N/A 0.49 in

D

N/A 0.40 in

E

N/A 0.05 in

G

N/A 5/16 in

H

N/A 3/8 in

T

N/A 1/16 in

Ax

N/A 0.70 in

B

N/A 1.10 in

Tube OD

N/A 1/16 in