Griplok Tube Fittings, , Union Tee, 5/8 Tube Fitting x 5/8 Tube Fitting x 5/8 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 5/8 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 5/8 in

Brand Series

N/A Griplok

Shape

N/A Tee

End Connections

N/A TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Griplok Tube End

Dimensions

A

N/A 3.10 in

Bx

N/A 1.13 in

C

N/A 0.90 in

D

N/A 1.00 in

E

N/A 0.50 in

G

N/A 1 in

H

N/A 1 in

T

N/A 5/8 in

Ax

N/A 1.53 in

B

N/A 2.26 in

Tube OD

N/A 5/8 in