Griplok Union, 1/2 Tube Fitting x 1/2 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Griplok Tube End

Dimensions

A

N/A 2.09 in

C

N/A 0.93 in

D

N/A 0.97 in

E

N/A 0.41 in

G

N/A 7/8 in

H

N/A 13/16 in

T

N/A 1/2 in

B

N/A 1.22 in