Griplok Union Elbow, 3/8 Tube Fitting x 3/8 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Griplok

Shape

N/A Elbow

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Griplok Tube End

Dimensions

A

N/A 1.25 in

Bx

N/A 0.91 in

C

N/A 0.81 in

D

N/A 0.71 in

E

N/A 0.28 in

G

N/A 11/16 in

H

N/A 5/8 in

T

N/A 3/8 in