Griplok Tube Fittings, , Union Cross, 1/4 Tube Fitting x 1/4 Tube Fitting x 1/4 Tube Fitting x 1/4 Tube Fitting, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/4 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 1/4 in

Connection 4 - Type

N/A Tube Fitting

Connection 4 - Size

N/A 1/4 in

Brand Series

N/A Griplok

Shape

N/A Cross

End Connections

N/A TF x TF x TF x TF

Production Category

N/A 4

End Connection Type

N/A Griplok Tube End

Dimensions

A

N/A 2.16 in

Bx

N/A 0.77 in

C

N/A 0.74 in

D

N/A 0.64 in

E

N/A 0.19 in

G

N/A 9/16 in

H

N/A 7/16 in

T

N/A 1/4 in

Ax

N/A 1.06 in

B

N/A 1.54 in