Griplok Tube Fittings, , Reducing Union Tee, 1/2 Tube Fitting x 1/2 Tube Fitting x 1/4 Tube Fitting, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/2 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 1/4 in

Brand Series

N/A Griplok

Shape

N/A Tee

T_NUM

N/A 1/2 in

End Connections

N/A TF x TF x TF

Production Category

N/A 4

End Connection Type

N/A Griplok Tube End

Dimensions

A

N/A 2.91 in

Bx

N/A 1.02 in

By

N/A 0.96 in

C

N/A 0.91 in

D

N/A 0.97 in

E

N/A 0.19 in

G

N/A 7/8 in

H

N/A 13/16 in

T

N/A 1/2 in

Ax

N/A 1.49 in

Ay

N/A 1.32 in

B

N/A 2.04 in

Cx

N/A 0.77 in

Dx

N/A 0.67 in

Gx

N/A 9/16 in

Tx

N/A 1/4 in