Griplok Tube Fittings, , Reducing Union Tee, 3/8 Tube Fitting x 1/4 Tube Fitting x 3/8 Tube Fitting, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/4 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A Griplok

Shape

N/A Tee

T_NUM

N/A 3/8 in

End Connections

N/A TF x TF x TF

Production Category

N/A 4

End Connection Type

N/A Griplok Tube End

Dimensions

A

N/A 2.39 in

Bx

N/A 0.91 in

By

N/A 0.85 in

C

N/A 0.81 in

D

N/A 0.71 in

E

N/A 0.19 in

G

N/A 11/16 in

H

N/A 5/8 in

T

N/A 3/8 in

Ax

N/A 1.25 in

Ay

N/A 1.19 in

B

N/A 1.76 in

Cx

N/A 0.75 in

Dx

N/A 0.65 in

Gx

N/A 9/16 in

Tx

N/A 1/4 in