Griplok Tube Fittings, , Reducing Union Tee, 1 Tube Fitting x 1 Tube Fitting x 3/8 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A Griplok

Shape

N/A Tee

T_NUM

N/A 1 in

End Connections

N/A TF x TF x TF

Production Category

N/A 4

End Connection Type

N/A Griplok Tube End

Dimensions

A

N/A 3.94 in

Bx

N/A 1.45 in

By

N/A 1.36 in

C

N/A 1.12 in

D

N/A 1.31 in

E

N/A 0.28 in

G

N/A 1 1/2 in

H

N/A 1 3/8 in

T

N/A 1 in

Ax

N/A 2.01 in

Ay

N/A 1.73 in

B

N/A 2.90 in

Cx

N/A 0.84 in

Dx

N/A 0.74 in

Gx

N/A 1 1/16 in

Tx

N/A 3/8 in