Griplok Tube Fittings, , Reducing Union Tee, 3/4 Tube Fitting x 3/4 Tube Fitting x 1/2 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 3/4 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 1/2 in

Brand Series

N/A Griplok

Shape

N/A Tee

T_NUM

N/A 3/4 in

End Connections

N/A TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Griplok Tube End

Dimensions

A

N/A 3.18 in

Bx

N/A 1.17 in

By

N/A 1.17 in

C

N/A 0.90 in

D

N/A 1.00 in

E

N/A 0.41 in

G

N/A 1 1/8 in

H

N/A 1 1/16 in

T

N/A 3/4 in

Ax

N/A 1.61 in

Ay

N/A 1.61 in

B

N/A 2.34 in

Cx

N/A 0.90 in

Dx

N/A 0.94 in

Gx

N/A 7/8 in

Tx

N/A 1/2 in