Duolok Tube Fittings, , Union Tee, 4 Tube Fitting x 4 Tube Fitting x 4 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 4 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 4 mm

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 4 mm

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 50.8 mm

Bx

N/A 18.8 mm

C

N/A 16.1 mm

D

N/A 13.7 mm

E

N/A 2.4 mm

G

N/A 12 mm

H

N/A 12.7 mm

T

N/A 4 mm

Ax

N/A 25.4 mm

B

N/A 37.6 mm