Duolok Tube Fittings, , Union Tee, 20 Tube Fitting x 20 Tube Fitting x 20 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 20 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 20 mm

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 20 mm

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 89.3 mm

Bx

N/A 34.5 mm

C

N/A 22 mm

D

N/A 26 mm

E

N/A 15.9 mm

G

N/A 32 mm

H

N/A 27 mm

T

N/A 20 mm

Ax

N/A 44.6 mm

B

N/A 69.1 mm