Duolok Tube Fittings, , Union Tee, 2 Tube Fitting x 2 Tube Fitting x 2 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 2 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 2 in

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 8.44 in

Bx

N/A 2.75 in

C

N/A 2.47 in

D

N/A 2.66 in

E

N/A 1.81 in

G

N/A 3 in

H

N/A 2 3/4 in

T

N/A 2 in

Ax

N/A 4.22 in

B

N/A 5.50 in