Duolok Tube Fittings, , Union Tee, 15 Tube Fitting x 15 Tube Fitting x 15 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 15 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 15 mm

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 15 mm

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x TF

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 77.6 mm

Bx

N/A 28.7 mm

C

N/A 22 mm

D

N/A 24.4 mm

E

N/A 11.9 mm

G

N/A 25 mm

H

N/A 25.4 mm

T

N/A 15 mm

Ax

N/A 38.8 mm

B

N/A 57.4 mm