Duolok Tube Fittings, , Union Tee, 5/16 Tube Fitting x 5/16 Tube Fitting x 5/16 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 5/16 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 5/16 in

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 2.34 in

Bx

N/A 0.88 in

C

N/A 0.73 in

D

N/A 0.64 in

E

N/A 0.25 in

G

N/A 5/8 in

H

N/A 5/8 in

T

N/A 5/16 in

Ax

N/A 1.17 in

B

N/A 1.76 in