Duolok Union Elbow, 1 1/2 in. Tube Fitting x 1 1/2 in. Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 3.07 in

Bx

N/A 2.00 in

C

N/A 1.78 in

D

N/A 1.97 in

E

N/A 1.34 in

G

N/A 2 1/4 in

H

N/A 2 in

T

N/A 1 1/2 in