Duolok Union Elbow, 14 mm Tube Fitting x 14 mm Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 14 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 14 mm

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 38 mm

Bx

N/A 27.9 mm

C

N/A 22 mm

D

N/A 24.4 mm

E

N/A 11.1 mm

G

N/A 25 mm

H

N/A 23.8 mm

T

N/A 14 mm