Duolok Union Elbow, 7/8 in. Tube Fitting x 7/8 in. Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 7/8 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 7/8 in

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 1.76 in

Bx

N/A 1.36 in

C

N/A 0.86 in

D

N/A 1.02 in

E

N/A 0.72 in

G

N/A 1 1/4 in

H

N/A 1 3/8 in

T

N/A 7/8 in