Duolok Tube Fittings, , Union Cross, 10 Tube Fitting x 10 Tube Fitting x 10 Tube Fitting x 10 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 10 mm

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 10 mm

Connection 4 - Type

N/A Tube Fitting

Connection 4 - Size

N/A 10 mm

Brand Series

N/A Duolok

Shape

N/A Cross

End Connections

N/A TF x TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 67 mm

Bx

N/A 25.9 mm

C

N/A 19.5 mm

D

N/A 17.2 mm

E

N/A 7.9 mm

G

N/A 19 mm

H

N/A 13/16 in

T

N/A 10 mm

Ax

N/A 33.5 mm

B

N/A 51.8 mm