Duolok Tube Fittings, , Union Cross, 1/2 Tube Fitting x 1/2 Tube Fitting x 1/2 Tube Fitting x 1/2 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/2 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 1/2 in

Connection 4 - Type

N/A Tube Fitting

Connection 4 - Size

N/A 1/2 in

Brand Series

N/A Duolok

Shape

N/A Cross

End Connections

N/A TF x TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 2.84 in

Bx

N/A 1.02 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.41 in

G

N/A 7/8 in

H

N/A 3/4 in

T

N/A 1/2 in

Ax

N/A 1.42 in

B

N/A 2.04 in