Duolok Reducing Union, 6 mm Tube Fitting x 3 mm Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 6 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 3 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 38.6 mm

C

N/A 17.7 mm

D

N/A 15.3 mm

E

N/A 2.4 mm

G

N/A 14 mm

H

N/A 14 mm

T

N/A 6 mm

B

N/A 24.6 mm

Cx

N/A 15.3 mm

Dx

N/A 12.9 mm

Gx

N/A 12 mm

Tx

N/A 3 mm