Duolok Reducing Union, 18 mm Tube Fitting x 12 mm Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 18 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 12 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 53.5 mm

C

N/A 22 mm

D

N/A 24.4 mm

E

N/A 9.5 mm

G

N/A 30 mm

H

N/A 27 mm

T

N/A 18 mm

B

N/A 33.3 mm

Cx

N/A 22 mm

Dx

N/A 22.8 mm

Gx

N/A 22 mm

Tx

N/A 12 mm