Duolok Reducing Union, 12 mm Tube Fitting x 10 mm Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 10 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 48.7 mm

C

N/A 22 mm

D

N/A 22.8 mm

E

N/A 7.9 mm

G

N/A 22 mm

H

N/A 22 mm

T

N/A 12 mm

B

N/A 31 mm

Cx

N/A 19.5 mm

Dx

N/A 17.2 mm

Gx

N/A 19 mm

Tx

N/A 10 mm