Duolok Reducing Union, 3/4 in. Tube Fitting x 5/8 in. Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 2.11 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.50 in

G

N/A 1 1/8 in

H

N/A 1 1/16 in

T

N/A 3/4 in

B

N/A 1.31 in

Cx

N/A 0.86 in

Dx

N/A 0.96 in

Gx

N/A 1 in

Tx

N/A 5/8 in