Duolok Reducing Union, 10 mm Tube Fitting x 6 mm Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 6 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 44.1 mm

C

N/A 19.5 mm

D

N/A 17.2 mm

E

N/A 4.8 mm

G

N/A 19 mm

H

N/A 18 mm

T

N/A 10 mm

B

N/A 29.5 mm

Cx

N/A 17.7 mm

Dx

N/A 15.3 mm

Gx

N/A 14 mm

Tx

N/A 6 mm