Duolok Reducing Union, 5/16 in. Tube Fitting x 1/8 in. Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 1.57 in

C

N/A 0.73 in

D

N/A 0.64 in

E

N/A 0.09 in

G

N/A 5/8 in

H

N/A 9/16 in

T

N/A 5/16 in

B

N/A 1.02 in

Cx

N/A 0.60 in

Dx

N/A 0.50 in

Gx

N/A 7/16 in

Tx

N/A 1/8 in