Duolok Reducing Union, 1 in. Tube Fitting x 3/4 in. Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 2.47 in

C

N/A 1.04 in

D

N/A 1.23 in

E

N/A 0.62 in

G

N/A 1 1/2 in

H

N/A 1 3/8 in

T

N/A 1 in

B

N/A 1.59 in

Cx

N/A 0.86 in

Dx

N/A 0.96 in

Gx

N/A 1 1/8 in

Tx

N/A 3/4 in