Duolok Bulkhead Bulkhead Union, 8 Tube Fitting x 8 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 8 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 8 mm

Brand Series

N/A Duolok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 61 mm

Bx

N/A 28.6 mm

C

N/A 18.6 mm

D

N/A 16.2 mm

E

N/A 6.4 mm

G

N/A 16 mm

H

N/A 18 mm

T

N/A 8 mm

Ax

N/A 36.1 mm

B

N/A 46 mm

Maximum Panel Thickness

N/A 11.2 mm

Panel Hole Drill Size

N/A 13.1 mm