Duolok Bulkhead Bulkhead Union, 1/16 Tube Fitting x 1/16 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/16 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/16 in

Brand Series

N/A Duolok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 1.24 in

Bx

N/A 0.53 in

C

N/A 0.43 in

D

N/A 0.34 in

G

N/A 5/16 in

H

N/A 5/16 in

T

N/A 1/16 in

Ax

N/A 0.68 in

B

N/A 0.94 in

Maximum Panel Thickness

N/A 0.12 in

Panel Hole Drill Size

N/A 13/64 in