Duolok Bulkhead Bulkhead Union, 3/4 Tube Fitting x 3/4 Tube Fitting, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Duolok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 3.11 in

Bx

N/A 1.47 in

C

N/A 0.86 in

D

N/A 0.96 in

G

N/A 1 1/8 in

H

N/A 1 3/16 in

T

N/A 3/4 in

Ax

N/A 1.87 in

B

N/A 2.31 in

Maximum Panel Thickness

N/A 0.66 in

Panel Hole Drill Size

N/A 1 1/64 in