Duolok Bulkhead Bulkhead Union, 6 Tube Fitting x 6 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 6 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 6 mm

Brand Series

N/A Duolok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 57.7 mm

Bx

N/A 26.2 mm

C

N/A 17.7 mm

D

N/A 15.3 mm

E

N/A 4.8 mm

G

N/A 14 mm

H

N/A 16 mm

T

N/A 6 mm

Ax

N/A 33.6 mm

B

N/A 42.9 mm

Maximum Panel Thickness

N/A 10.2 mm

Panel Hole Drill Size

N/A 11.5 mm