Duolok Bulkhead Bulkhead Union, 4 Tube Fitting x 4 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 4 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 4 mm

Brand Series

N/A Duolok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 53.6 mm

Bx

N/A 25.4 mm

C

N/A 16.1 mm

D

N/A 13.7 mm

E

N/A 2.4 mm

G

N/A 12 mm

H

N/A 14 mm

T

N/A 4 mm

Ax

N/A 32 mm

B

N/A 40.4 mm

Maximum Panel Thickness

N/A 12.7 mm

Panel Hole Drill Size

N/A 9.9 mm