Duolok Bulkhead Bulkhead Union, 12 Tube Fitting x 12 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 12 mm

Brand Series

N/A Duolok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 71 mm

Bx

N/A 31.8 mm

C

N/A 22 mm

D

N/A 22.8 mm

E

N/A 9.5 mm

G

N/A 22 mm

H

N/A 24 mm

T

N/A 12 mm

Ax

N/A 41.9 mm

B

N/A 50.8 mm

Maximum Panel Thickness

N/A 12.7 mm

Panel Hole Drill Size

N/A 19.5 mm