Duolok Bulkhead Bulkhead Union, 5/8 Tube Fitting x 5/8 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Duolok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 2.86 in

Bx

N/A 1.28 in

C

N/A 0.86 in

D

N/A 0.96 in

G

N/A 1 in

H

N/A 1 1/16 in

T

N/A 5/8 in

Ax

N/A 1.68 in

B

N/A 2.06 in

Maximum Panel Thickness

N/A 0.50 in

Panel Hole Drill Size

N/A 57/64 in