Unilok Tube Socket Weld Adapter, 3/4 Tube Fitting x 3/4 Tube Socket Weld, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Unilok

Shape

N/A Straight

End Connections

N/A TF x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Tube Socket Weld

Dimensions

A

N/A 1.71 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.62 in

F

N/A 0.47 in

G

N/A 1 1/8 in

H

N/A 1 1/16 in

T

N/A 3/4 in

B

N/A 1.31 in

Fx

N/A 0.50 in

S

N/A 1.05 in