Griplok Male Pipe Weld Connector, 3/8 Tube Fitting x 1/4 Pipe Stub, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Pipe Stub

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TF x Pipe Stub

Production Category

N/A 4

End Connection Type

N/A Griplok Tube End by Pipe Stub

Dimensions

A

N/A 1.62 in

B

N/A 1.28 in

C

N/A 0.81 in

D

N/A 0.71 in

E

N/A 0.28 in

F

N/A 0.56 in

G

N/A 11/16 in

H

N/A 5/8 in

S

N/A 0.54 in

T

N/A 3/8 in