Duolok Tube Socket Weld Adapter, 1/4 Tube Fitting x 1/4 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Socket Weld

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Tube Socket Weld

Dimensions

Bx

N/A 0.77 in

By

N/A 0.77 in

C

N/A 0.70 in

D

N/A 0.60 in

E

N/A 0.19 in

G

N/A 9/16 in

H

N/A 1/2 in

T

N/A 1/4 in

Fx

N/A 0.31 in

W

N/A 0.500 in