Duolok Tube Socket Weld Adapter, 1/8 Tube Fitting x 1/8 Tube Socket Weld, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Tube Socket Weld

Dimensions

A

N/A 1.14 in

C

N/A 0.60 in

D

N/A 0.50 in

E

N/A 0.09 in

F

N/A 0.34 in

G

N/A 7/16 in

H

N/A 7/16 in

T

N/A 1/8 in

B

N/A 0.88 in

Fx

N/A 0.25 in

S

N/A 0.31 in