Duolok Male Pipe Weld Connector, 16 Tube Fitting x 1/2 Pipe Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 16 mm

Connection 2 - Type

N/A Pipe Stub

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Pipe Stub

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Pipe Stub Weld

Dimensions

A

N/A 49 mm

B

N/A 38.9 mm

C

N/A 22 mm

D

N/A 24.4 mm

E

N/A 12.7 mm

F

N/A 19 mm

G

N/A 25 mm

H

N/A 24 mm

S

N/A 21.3 mm

T

N/A 16 mm