Duolok Male Pipe Weld Connector, 10 Tube Fitting x 1/4 Pipe Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Pipe Stub

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Pipe Stub

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Pipe Stub Weld

Dimensions

A

N/A 40.9 mm

B

N/A 33.3 mm

C

N/A 19.5 mm

D

N/A 17.2 mm

E

N/A 7.5 mm

F

N/A 14.2 mm

G

N/A 19 mm

H

N/A 18 mm

S

N/A 13.7 mm

T

N/A 10 mm