Duolok Male Pipe Weld Connector, 1 Tube Fitting x 1 Pipe Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Pipe Stub

Connection 2 - Size

N/A 1 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Pipe Stub

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Pipe Stub Weld

Dimensions

A

N/A 2.45 in

B

N/A 1.97 in

C

N/A 1.04 in

D

N/A 1.23 in

E

N/A 0.86 in

F

N/A 0.94 in

G

N/A 1 1/2 in

H

N/A 1 3/8 in

S

N/A 1.31 in

T

N/A 1 in