Unilok Tube Fittings, , Positionable Male Run Tee, 1/4 Tube Fitting x 7/16-20 Male SAE x 1/4 Tube Fitting, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/4 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 1/4 in

Brand Series

N/A Unilok

Shape

N/A Tee

O-ring Material

N/A FKM

AS568 O-Ring Uniform Size Number

N/A -904

End Connections

N/A TF x Male SAE x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 2.24 in

Bx

N/A 0.83 in

By

N/A 1.12 in

C

N/A 0.70 in

D

N/A 0.60 in

E

N/A 0.19 in

G

N/A 9/16 in

H

N/A 1/2 in

T

N/A 1/4 in

Ax

N/A 1.12 in

B

N/A 1.95 in

Hx

N/A 9/16 in

S

N/A 7/16-20