Griplok Tube Fittings, , Positionable Male Run Tee, 1/2 Tube Fitting x 3/4-16 Male SAE x 1/2 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 1/2 in

Brand Series

N/A Griplok

Shape

N/A Tee

O-ring Material

N/A FKM

AS568 O-Ring Uniform Size Number

N/A -908

End Connections

N/A TF x Male SAE x Tube Fitting

Production Category

N/A 3

End Connection Type

N/A Griplok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 2.97 in

Bx

N/A 1.08 in

By

N/A 1.49 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.41 in

G

N/A 7/8 in

H

N/A 13/16 in

T

N/A 1/2 in

Ax

N/A 1.48 in

B

N/A 2.57 in

Hx

N/A 7/8 in

S

N/A 3/4-16