Griplok Male Connector SAE Thread, 5/8 Tube Fitting x 7/8-14 Male SAE, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Griplok

Shape

N/A Straight

O-ring Material

N/A FKM

AS568 O-Ring Uniform Size Number

N/A -910

End Connections

N/A TF x Male SAE

Production Category

N/A 4

End Connection Type

N/A Griplok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 1.82 in

C

N/A 0.90 in

E

N/A 0.50 in

F

N/A 0.50 in

G

N/A 1 in

H

N/A 1 in

T

N/A 5/8 in

B

N/A 1.38 in

S

N/A 7/8-14