Griplok Male Adapter, 1/8 Tube Stub x 5/16-24 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A Griplok

Shape

N/A Straight

O-ring Material

N/A FKM

AS568 O-Ring Uniform Size Number

N/A -902

End Connections

N/A Tube Stub x Male SAE

Production Category

N/A 4

End Connection Type

N/A Griplok Tube Stub by Male SAE Straight Thread

Dimensions

E

N/A 0.09 in

F

N/A 0.30 in

H

N/A 7/16 in

T

N/A 1/8 in

B

N/A 1.20 in

S

N/A 5/16-24