Duolok Tube Fittings, , Positionable Male Branch Tee, 1 Tube Fitting x 1 Tube Fitting x 1 5/16-12 Male SAE, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1 in

Connection 3 - Type

N/A Male SAE Straight Thread

Connection 3 - Size

N/A 1 in

Brand Series

N/A Duolok

Shape

N/A Tee

O-ring Material

N/A FKM

End Connections

N/A TF x TF x Male SAE

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 3.98 in

Bx

N/A 1.51 in

C

N/A 1.04 in

D

N/A 1.23 in

E

N/A 0.88 in

G

N/A 1 1/2 in

H

N/A 1 3/8 in

T

N/A 1 in

AS568 O-Ring Uniform Size Number

N/A -916

Ax

N/A 1.99 in

B

N/A 3.02 in

Hx

N/A 1 1/2 in

S

N/A 1 5/16-12